??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Wybór modelu CAD
BALLUFF BCC M415-M414-3A-304-PX0434-003
HELP_VARIABLE
Firma
Balluff
Opis
Przewody połączeniowe dwustronnie zakończone
Lista materiałowa
BALLUFF BCC M415-M414-3A-304-PX0434-003
VERF
Dostępność
Dostępny
BC
Kod artykułu
BCC039H
TC
Identyfikator produktu
BCC M415-M414-3A-304-PX0434-003
PX
Widok produktu
50644_02
ICON
TRAFFIC
Numer celny
85444290
TECH
Szczegóły techniczne
Tech. Detail
EDZ
BAL.BCC039H
DESCRIPT
Description
Connection 1 = M12x1-Female, straight, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Cable = PUR black, 0.3 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, cULus, WEEE
CAE
EPlan
Previews
Code
Embedded user actions